L-com

USB to Lightning iPhone | IPod | iPad Cable - MFi Certified - 6 FT

  • Picture of USB to Lightning iPhone | IPod | iPad Cable - MFi Certified - 6 FT
Picture of USB to Lightning iPhone | IPod | iPad Cable - MFi Certified - 6 FT
SKU CAUA-LT-WHT-6FT
Available to Ship Call us
Quantity Price
1 - 24 $23.19
25 - 49 $22.26
50 - 99 $21.57
100 + Call Us
Price $23.19

All Prices are in US Dollars and do not include duties



This USB cable connects your iPhone or iPod - directly or through a Dock - to your computer's USB port for efficient syncing and charging or to the Apple USB Power Adapter for convenient charging from a wall outlet.

Features
  • Length: 6 Foot
  • Connector 1: USB Type A Male
  • Connector 2: Apple Lightning
  • MFi Certified - Meets strict requirements by Apple for performance standards communicating that the product has been designed to connect specifically to iPods, iPhones, and iPads

Application
  • i-Phone, I-Pod, and i-Pad

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.